What’s this Thing on my Valve?
If you just purchased a new backflow preventer, you’re probably wondering about the
sensor attached at the relief valve. DON’T REMOVE IT! This small piece of
advanced technology, when connected, will provide you with advance warnings of
potential problems like excessive water discharge and flood conditions.
The sensor remains off and does not transmit data until activated and connected via
an add-on Connection Kit (sold separately). The addition of the sensor to your
valve does not change its certification, function, or specification.
Reliable Alerts, Your Way.
Choose the Connection Kit that’s right for you. With the option to integrate via BMS or interact with your system in the Syncta mobile app, alerts you can count on are just a few easy steps away.
Building Management
Cellular Gateway
Why Connect?
Talk to any facility manager and they’ll tell you that avoiding water damage is a top priority.
With smart and connected flood detection enabled on your backflow preventer, you can catch water discharge when
it’s a drip, not a deluge.
Monitor Backflow Preventer 24/7
Receive real-time alerts when RPZ discharge is
detected
Reduce Water Waste
Discharge can flow at 500/gpm and go unnoticed
for days
Prevent Costly Property Damage
Flooding can lead to millions of dollars in repairs,
downtime, and revenue loss
Add Flood Detection to Any Install
Ready to connect? Your new valve arrives with a connection-capable sensor. This sensor is turned on with the
purchase of an add-on Connection Kit. Once you’ve purchased, installed, and activated your Connection Kit,
you’ll receive real-time alerts that keep you ahead of flooding and water damage. Have an older-model valve? Make
it smart with a Connected Retrofit Kit.
How it Works
Install your backflow preventer as usual and find your Connection Kit
Purchase and install your Connection Kit to activate flood sensor
technology
Enjoy reliable flood monitoring and alerts via your BMS or Syncta, our mobile app
Frequently Asked Questions
Can I upgrade any existing backflow preventer with a flood sensor?
Most reduced pressure zone assemblies can be retrofitted with a Retrofit Kit. Contact your rep to determine which options are right for you.
What’s required for a full system water shut-off?
A full system water shut-off is compatible exclusively with an automatic control valve (ACV). Contact your rep to determine which options are right for you.
Does my backflow preventer with sensor need a Connection Kit to work?
Yes, to activate your smart sensor, you will need to look up, purchase, and install the correct Connection Kit for your valve.
Where does my data go?
If you connect via cellular gateway, your data will be viewable in your Syncta dashboard. If you choose a BMS Connection Kit, your data will populate to that system.
How do I set up my Syncta profile?
Who do I contact for technical support?
What about outdoor backflow preventers?
Flooding is a hassle, even outside. Flood sensors will detect excess discharge outdoors, and covering your valve will minimize false alerts from rain splash back.
Select Your Connection Kit or Retrofit Connection Kit to Activate your Device
Activated through these add-on Connection Kits, the sensor can trigger the alert system sending notification of
flood detection to facility personnel.
Model
Connection Type
Compatible With
For Sizes
Kit Includes
Connection Type: BMS
Compatible With: 909RPDA LF909
Large
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
and Power Supply
Connection Type: BMS
Compatible With: 909
Large 909RPDA LF909 Large
For Sizes: 2-1/2 to 3 IN
Kit Includes: Flood Sensor, Sensor
Activation Module, Power Supply and Bolts
Connection Type: Cellular
Compatible With: 909RPDA LF909
Large
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation
Module, Gateway and Power Supply
Connection Type: Cellular
Compatible With: 909
Large 909RPDA LF909 Large
For Sizes: 2-1/2 to 3 IN
Kit Includes: Flood Sensor, Sensor
Activation Module, Gateway, Power Supply and Bolts
Connection Type: BMS
Compatible With: 909
Large 909RPDA LF909 Large
For Sizes: 4 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module, Power Supply and Bolts
Connection Type: Cellular
Compatible With: 909
Large 909RPDA LF909 Large
For Sizes: 4 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module, Gateway, Power Supply and Bolts
Connection Type: BMS
Compatible With: LF909
Small 009 LF009 LFU009 SS009 U009
For Sizes: 1/2 to 3 IN
Kit Includes: Sensor Activation Module
with Cable, Deflectors (4), Ground Wire and Power Adapter
Connection Type: BMS
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 1/2 to 3 IN
Kit Includes: Sensor Activation Module
with Cable, Deflectors (4), Ground Wire and Power Adapter
Connection Type: BMS
Compatible
With: 009 LF009 LFU009 SS009 U009
For Sizes: 1/2 to 3/4 IN
Kit Includes: Flood Sensor, Deflector,
Sensor Activation Module with Cable, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible With: LF909
Small 009 LF009 LFU009 SS009 U009
For Sizes: 3/4 to 1-1/2 IN
Kit Includes: Flood Sensor, Deflectors
(2), Sensor Activation Module with Cable, Mounting Bolts, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 3/4 to 1-1/2 IN
Kit Includes: Flood Sensor, Deflectors
(2), Sensor Activation Module with Cable, Mounting Bolts, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible With: LF909
Small 009 LF009 LFU009 SS009 U009
For Sizes: 1-1/4 to 3 IN
Kit Includes: Flood Sensor, Deflector,
Sensor Activation Module with Cable, Mounting Bolts, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 1-1/4 to 3 IN
Kit Includes: Flood Sensor, Deflector,
Sensor Activation Module with Cable, Mounting Bolts, Ground Wire, and Power Adapter
Connection Type: Cellular
Compatible With: LF909
Small 009 LF009 LFU009 SS009 U009
For Sizes: 1/2 to 3 IN
Kit Includes: Sensor Activation Module
with Cable, Deflectors (4), Cellular Gateway with Mounting Kit, Ground Wire, and Power Adapter
Connection Type: Cellular
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 1/2 to 3 IN
Kit Includes: Sensor Activation Module
with Cable, Deflectors (4), Cellular Gateway with Mounting Kit, Ground Wire, and Power Adapter
Connection Type: Cellular
Compatible
With: 009 LF009 LFU009 SS009 U009
For Sizes: 1/2 to 3/4 IN
Kit Includes: Flood Sensor, Deflector,
Sensor Activation Module with Cable, Cellular Gateway with mounting kit, Ground Wire, and Power Adapter
Connection Type: Cellular
Compatible With: LF909
Small 009 LF009 LFU009 SS009 U009
For Sizes: 3/4 to 1-1/2 IN
Kit Includes: Flood Sensor, Deflectors
(2), Sensor Activation Module with Cable, Mounting Bolts, Cellular Gateway with mounting kit, Ground
Wire, and Power Adapter
Connection Type: Cellular
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 3/4 to 1-1/2 IN
Kit Includes: Flood Sensor, Deflectors
(2), Sensor Activation Module with Cable, Mounting Bolts, Cellular Gateway with mounting kit, Ground
Wire, and Power Adapter
Connection Type: Cellular
Compatible With: LF909
Small 009 LF009 LFU009 SS009 U009
For Sizes: 1-1/4 to 3 IN
Kit Includes: Flood Sensor, Deflector,
Sensor Activation Module with Cable, Mounting Bolts, Cellular Gateway with mounting kit, Ground Wire,
and Power Adapter
Connection Type: Cellular
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 1-1/4 to 3 IN
Kit Includes: Flood Sensor, Deflector,
Sensor Activation Module with Cable, Mounting Bolts, Cellular Gateway with mounting kit, Ground Wire,
and Power Adapter
Connection Type: BMS
Compatible With: LF860-FS Large
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: LF866-FS
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: LF880V-FS
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: LF886V-FS
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: LF860 Large
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible With: LF866
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible With: LF880V
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible With: LF886V
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Ground Wire, and Power Adapter
Connection Type: Cellular
Compatible With: LF860-FS Large
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: LF866-FS
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: LF880V-FS
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: LF886V-FS
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: LF860 Large
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
Connection Type: Cellular
Compatible With: LF866
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
Connection Type: Cellular
Compatible With: LF880V
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
Connection Type: Cellular
Compatible With: LF886V
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor with
Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire,
and Power Adapter
Connection Type: BMS
Compatible With: 4000SS
For Sizes: 2-1/2 to 12 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: 5000SS
For Sizes: 2-1/2 to 6 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible
With: 957 957RPDA LF957RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: 994 994RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: C400
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: C500 LFC500
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: LF919
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: 4000SS
For Sizes: 2-1/2 to 12 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: 5000SS
For Sizes: 2-1/2 to 6 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible
With: 957 957RPDA LF957RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: 994 994RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: C400
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: C500 LFC500
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: 4000SS
For Sizes: 2-1/2 to 12 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: 5000SS
For Sizes: 2-1/2 to 6 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible
With: 957 957RPDA LF957RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: 994 994RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: C400
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: C500 LFC500
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: LF919
For Sizes: 2-1/2 to 10 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: 4000SS
For Sizes: 2-1/2 to 12 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: 5000SS
For Sizes: 2-1/2 to 6 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible
With: 957 957RPDA LF957RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: 994 994RPDA
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: C400
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: C500 LFC500
For Sizes: 2-1/2 to 10 IN
Kit Includes: Flood Sensor, Sensor
Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: BMS
Compatible With: 919 LF919
For Sizes: 1/2 to 2 IN
Kit Includes: Flood Sensors (2),
Sensor Activation Module with Cable, Ground Wire and Power Adapter
Connection Type: Cellular
Compatible With: 919 LF919
For Sizes: 1/2 to 2 IN
Kit Includes: Flood Sensors (2),
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter
Connection Type: BMS
Compatible
With: 825Y 825YA LF825Y LF825YA
For Sizes: 1/2 to 2 IN
Kit Includes: Sensor Activation Module
with Cable, Power Adapter, and Ground Wire
Connection Type: Cellular
Compatible
With: 825Y 825YA LF825Y LF825YA
For Sizes: 1/2 to 2 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Power Adapter, and Ground Wire
Connection Type: BMS
Compatible
With: 825Y 825YA LF825Y LF825YA
For Sizes: 3/4 to 2 IN
Kit Includes: Flood Sensors (2),
Sensor Activation Module with Cable, Ground Wire, and Power Adapter
Connection Type: Cellular
Compatible
With: 825Y 825YA LF825Y LF825YA
For Sizes: 3/4 to 2 IN
Kit Includes: Flood Sensors (2),
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, and Power Adapter
Connection Type: BMS
Compatible With: 860 Small LF860
Small
For Sizes: 1/2 to 2 IN
Kit Includes: Sensor Activation Module
with Cable, Power Adapter, and Ground Wire
Connection Type: Cellular
Compatible With: 860 Small LF860
Small
For Sizes: 1/2 to 2 IN
Kit Includes: Sensor Activation Module
with Cable, Cellular Gateway with Mounting Kit, Power Adapter, and Ground Wire
Connection Type: BMS
Compatible With: 860 Small LF860
Small
For Sizes: 1/2 to 2 IN
Kit Includes: Flood Sensors (2),
Sensor Activation Module with Cable, Ground Wire, and Power Adapter
Connection Type: Cellular
Compatible With: 860 Small LF860
Small
For Sizes: 1/2 to 2 IN
Kit Includes: Flood Sensors (2),
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, and Power Adapter
Connection Type: BMS/Cellular Gateway
Compatible With: LF909
For Sizes: 2 1/2 to 3 IN
Kit Includes: Flood Sensor, 2 Mounting
Bolts and O-ring
Connection Type: BMS/Cellular Gateway
Compatible With: LF909
For Sizes: 4 to 10 IN
Kit Includes: Flood Sensor, 2 Mounting
Bolts and O-ring
Connection Type: BMS/Cellular Gateway
Compatible
With: 009 LF009 LFU009 SS009 U009
For Sizes: 1/2 to 3/4 IN
Kit Includes: Flood Sensor, Captive
Screw and Deflector
Connection Type: BMS/Cellular Gateway
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 3/4 to 1 1/2 IN
Kit Includes: Flood Sensor, 2 Mounting
Bolts and 2 Deflectors
Connection Type: BMS/Cellular Gateway
Compatible
With: 009 LF009 LFU009 SS009 U009 LF909 Small
For Sizes: 1 1/4 to 3 IN
Kit Includes: Flood Sensor, 2 Sets of
Mounting Bolts and a Deflector
Connection Type: BMS/Cellular Gateway
Compatible With: 860
Large 866 880
For Sizes: 2 1/2 to 10 IN
Kit Includes: Flood Sensor with 2
Mounting Bolts
Connection Type: BMS/Cellular Gateway
Compatible
With: 994, 994RPDA
957, 957RPDA
LF957RPDA
4000SS, 5000SS
C400, C500, LFC500
For Sizes: 2 1/2 to 12 IN
Kit Includes: Flood Sensor with 2
Mounting Bolts
Connection Type: BMS/Cellular Gateway
Compatible With: LF919
For Sizes: 1/2 to 1 IN
Kit Includes: Flood Sensor with 1
Screw
Connection Type: BMS/Cellular Gateway
Compatible With: LF919
For Sizes: 1 1/4 to 2 IN
Kit Includes: Flood Sensor with 1
Screw
Connection Type: BMS/Cellular Gateway
Compatible With: 860 Small LF860
Small
For Sizes: 1/2 to 3/4 IN
Kit Includes: Flood Sensor
Connection Type: BMS/Cellular Gateway
Compatible With: 860 Small LF860
Small
For Sizes: 1 to 2 IN
Kit Includes: Flood Sensor
Connection Type: BMS/Cellular Gateway
Compatible
With: 825 LF825Y 825YA LF825YA
For Sizes: 3/4 to 1 IN
Kit Includes: Flood Sensor with
Captive Screw
Connection Type: BMS/Cellular Gateway
Compatible
With: 825 LF825Y 825YA LF825YA
For Sizes: 1 1/4 to 2 IN
Kit Includes: Flood Sensor with
Captive Screw
Unbeatable Protection. Full Stop.
For the highest level of defense against flooding, our full shut-off system is a one-stop solution. It allows you to monitor for leak conditions and remotely control your valve at the first sign of trouble.
Series PVS-7000
Engineered Flood Protection Valve Station with SentryPlus Alert
® technology. Complete solution to help protect against flooding from a reduced pressure zone backflow preventer’s relief valve discharge.
Learn More
LFF113FP
Flood Protection Shutdown Control Valve with SentryPlus Alert
® technology. Used with any reduced pressure zone backflow preventer to prevent flooding from relief valve discharge.
Learn More