Piping Blueline FRPP
Blueline FRPP Pipe is used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Blueline FRPP pipe is molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Joining can be done using fast, easy, and reconfigurable No-Hub Mechanical Joint, clamp-free permanent Rionfuse® electrofusion, or heat-fused permanent Socket Fusion method. Comes in standard 10-foot lengths and 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. diameters.
Features
- Available in Schedule 40 and 80 thickness
- Certified to UPC and CAN/CSA B181.3 requirements
- Fire retardant, rigid thermoplastic with good strength and aging properties
- IAPMO certified operating temp of 220 degrees F
- Provides an easy transition to Plenum Plus PVDF for return air plenums
- Comes in 10-foot lengths and five diameters
Literature
-
- Installation Instruction - IS-OR-ThermalSocketFusion
- Price List - Orion
- Product Catalog – Orion Chemical Waste Piping (C-OR-AW)
- Reference - Chemical Waste Piping - Chemical Resistance of Polypropylene, Polyethylene, PVDF
- Reference - Chemical Waste Piping - Physical Properties
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 40
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 80
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Piping Blueline FRPP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |