SentryPlus Alert Technology
SentryPlus Alert® technology provides automatic flood detection on backflow preventer assemblies to signal excessive relief valve discharge which could be worsened by a blocked or undersized drain and cause costly damage. SentryPlus Alert comes with multiple solutions for flood protection, detection, and notification.
Flood Detection - Implementing the SentryPlus Alert system on reduced pressure zone and reduced pressure detector assemblies equipped with a flood sensor adds a multichannel alert function triggering one or more notification methods (email message, SMS text message, voice call) to help facility personnel prevent discharges that could reach ruinous levels. To enable flood detection capabilities, activate the flood sensor with the add on Sensor Connection Kit. For use with BMS or cellular communication network.
To learn more visit: https://www.watts.com/floodprotectionsystem
Freeze Detection - Protect small diameter devices from freeze conditions with sensor-driven temperature monitoring to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for building management systems (BMS), irrigation management systems (IMS), and Wi-Fi networks. On select devices only. Standalone freeze sensor replacement kit available.
To learn more visit: https://www.watts.com/freeze-detection
Products with Connected Technologies
Flood Detection for Reduced Pressure Zone Assemblies
Series LF860 Large and LF880V
Series 825Y, LF825Y
Series 825YA, LF825YA
Series 860 Small, LF860 Small
Flood Detection for Reduced Pressure Detector Assemblies
Series LF866 and LF886V
Freeze Detection for Vacuum Breakers
Series 765
Freeze Detection for Double Check Valve Assemblies
Series 850 Small, LF850 Small
Features
- Provides multiple solutions for protection, detection, and notification
- Select assemblies paired with the technology deliver solutions for pressure monitoring and for freeze detection
- Multichannel alert function triggering one or more notification methods
- Standalone flood sensor and freeze sensor replacement kits available
Literature
-
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Flyer - Freeze Detection for Backflow Protection
- Installation Instructions - BMS Flood Sensor Connection Kit - FEBCO
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit - 825Y, 825YA, LF825Y, LF825YA
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit - 860 Small, LF860 Small
- Installation Instructions - Cellular Flood Sensor Connection Kit - FEBCO
- Installation Instructions - Cellular Flood Sensor Retrofit Connection Kit - 825Y, 825YA, LF825Y, LF825YA
- Installation Instructions - Cellular Flood Sensor Retrofit Connection Kit - 860 Small, LF860 Small
- Installation Instructions - Custom Flood Sensor Settings
- Installation Instructions - Flood Sensor BMS Connection Kits - LF860-FS, LF866-FS, LF880V-FS, LF886V-FS
- Installation Instructions - Flood Sensor Cellular Connection Kits - LF860-FS, LF866-FS, LF880V-FS, LF886V-FS
- Installation Instructions - Freeze Sensor Connection Kit - Watts and FEBCO
- Specification Sheet - Flood Sensor Connection Kit - FEBCO
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (French)
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (Spanish)
- Specification Sheet - Freeze Sensor Connection Kit
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |