SentryPlus Alert Technology
SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
SentryPlus Alert® technology provides multiple solutions for protection, detection, and notification. Select backflow preventer assemblies are equipped for automatic flood protection signaling excessive relief valve discharge, which could be worsened by a blocked or undersized drain and cause costly damage. Other select assemblies paired with the technology deliver solutions for pressure monitoring and for freeze detection.
Series LFF113FP Flood Protection Shutdown Control Valves help guard against property damage by continuously monitoring for excessive RPZ backflow relief valve discharge and closing the water supply automatically during potential flood conditions.
Flood Detection - Implementing the SentryPlus Alert system on reduced pressure zone and reduced pressure detector assemblies equipped with a flood sensor adds a multichannel alert function triggering one or more notification methods (email message, SMS text message, voice call) to help facility personnel prevent discharges that could reach ruinous levels. To enable flood detection capabilities, activate the flood sensor with the add-on Sensor Connection Kit. For use with BMS or cellular communication network. Standalone flood sensor replacement kits available.
An upgrade option for flood detection, the Air Gap Flood Sensor Connection Kit works on any RPZ assembly system including a metal air gap with a female 2 inch NPT connection. The sensor is attached to the base of the air gap and is triggered when relief valve discharges exceed 3 gpm. This kit includes both sensor and activation components. Available for BMS and cellular communication.
To learn more visit: https://www.watts.com/floodprotectionsystem
Pressure Monitoring - Assess the performance of select backflow preventer assemblies including sensor technology integrated on test cocks to measure pressure fluctuations at three points. On Series LF007 and LF709 Model IOT with NRS gates only. Suitable for non-fire protection applications. An add-on monitoring connection kit is required to collect, convert, and transmit data values. Available for BMS. Sensor module replacement kit available.
To learn more visit: Series LF007-LF709 with Pressure Monitoring
Freeze Detection - Protect small diameter devices from freeze conditions with sensor-driven temperature monitoring to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for building management systems (BMS), irrigation management systems (IMS), and Wi-Fi networks. On select devices only. Standalone freeze sensor replacement kit available.
To learn more visit: https://www.watts.com/freeze-detection
Products with Connected Technologies
Flood Detection for Reduced Pressure Zone Assemblies
Watts Series 009, LF009, LF909 Small/Large, LF919, 957, 994
Ames Series C400, 4000SS
Any RPZ assembly system including a metal air gap with 2 IN female NPT connection
Flood Detection for Reduced Pressure Detector Assemblies
Watts Series 909RPDA, 957RPDA, LF957RPDA, 994RPDA
Ames Series C500, LFC500, 5000SS
Pressure Monitoring for Double Check Valve Assemblies
Watts Series LF007 Model IOT, 2½ IN and 3 IN
Watts Series LF709 Model IOT
Freeze Detection for Vacuum Breakers
Watts Series 800M4FR, LF800M4FR, 800M4QT, LF800M4QT
Freeze Detection for Double Check Valve Assemblies
Watts Series 007, LF007, SS007
Freeze Detection for Double Check Detector Assemblies
Watts Series 007M1DCDA
Freeze Detection for Ames Backflow Preventers
Ames Backflow Preventers - All Sizes
Features
- Provides multiple solutions for protection, detection, and notification
- Select assemblies paired with the technology deliver solutions for pressure monitoring and for freeze detection
- Multichannel alert function triggering one or more notification methods
- Standalone flood sensor and freeze sensor replacement kits available
Literature
-
- Brochure - Automated Flood Protection
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Flyer - Freeze Detection for Backflow Protection
- Flyer - Pressure Monitoring with SentryPlus Alert Technology
- Flyer - Pressure Monitoring with SentryPlus Alert Technology (French)
- Flyer - SentryPlus Alert Technology for Fire Protection
- Flyer - SentryPlus Alert Technology for Fire Protection (French)
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit - LF919
- Installation Instructions - BMS Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - BMS Sensor Connection Kit - 909, LF909 Large, 909RPDA
- Installation Instructions - BMS Sensor Connection Kit - Air Gap Flood Sensor
- Installation Instructions - BMS Sensor Retrofit Connection Kit - 994, 957, 957RPDA, LF957RPDA, C400, C500, LFC500, 4000SS, 5000SS
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Installation Instructions - Cellular Flood Sensor Retrofit Connection Kit - LF919
- Installation Instructions - Cellular Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - Cellular Sensor Connection Kit - 909, LF909 Large, 909RPDA
- Installation Instructions - Cellular Sensor Connection Kit - Air Gap Flood Sensor
- Installation Instructions - Cellular Sensor Retrofit Connection Kit - 994, 957, 957RPDA, LF957RPDA, C400, C500, LFC500, 4000SS, 5000SS
- Installation Instructions - Custom Flood Sensor Settings
- Installation Instructions - Freeze Sensor Connection Kit - Watts and FEBCO
- Installation Instructions - Pressure Sensing BMS Monitoring Connection Kit - LF007 and LF709
- Installation Instructions - Pressure Sensor Module Replacement Kit - LF007 and LF709
- Installation Instructions - SentryPlus Alert Technology (June 2020 - Present)
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)
- Specification Sheet - Freeze Sensor Connection Kit
- Specification Sheet - Pressure Sensor
- Specification Sheet - SentryPlus Alert Upgrade Kit
- User Guide - SentryPlus Alert for Cellular Gateway
Archived
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |