SentryPlus Alert Technology-Strainers
SentryPlus Alert® technology provides solutions for detection and notification. Select wye and duplex strainer models are equipped with two pressure sensors which monitor the pressure drop that occurs when the screen is clogged by foreign particles. An alert is sent when the differential pressure exceeds a pre-configured threshold.
SM model strainers enable customers to make informed decisions pertaining to maintenance of their strainer and provide a proactive way to avoid expensive repairs. An add-on monitoring connection kit is required to collect, convert and transmit data values and is available for both BMS and cellular communication.
To learn more visit: https://www.watts.com/smart-strainer
SentryPlus Alert technology is available on the following Mueller Steam Specialty models:
Wye Strainer:
752, 758, 758G
Duplex Basket Strainer:
691MFA-SM, 692MFD-SM, 791MFA-SM, 792MFD-SM, 792MFH-SM, 794MFD-SM, 794MFH-SM
Features
- Provides solutions for detection and notification
- An add-on monitoring connection kit is required
- Enable customers to make informed decisions pertaining to maintenance of their strainer
- Available for both BMS and cellular communication
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology-Strainers
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |