ART

Reducing Tee Couplings

  • Used to connect a range of polyethylene pipe
  • Re-usable
  • Utilizes a unique way to connect pipe
  • No need for multiple replacement parts

Select options below to identify the UPC, Order Code, and Repair Kit for a specific ART

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA