Plumbing, Hot Water & HVAC Systems

Watts comprehensive valve portfolio for plumbing, hot water and HVAC applications are designed to enhance the operation of environmentally sustainable semiconductor fabrication plants by regulating and balancing water temperature and pressure, reducing water consumption, and decreasing equipment energy usage. Ideal for cross-connection control, flow performance, flow control, and thermostatic mixing. Save on labor with our Pre-Engineered Valve Stations assembled to match your requirements.

SpecHUB

Build Your Spec in Under 5 Minutes

Learn More

Cross Connection, Flow Control, and Thermostatic Mixing Products

  LF007M2-OT-CT_angle_0122700_1366x768

Backflow Preventers

Prevent risks to drinking water quality from backflow contamination at all cross-connections. Watts offers the largest selection of backflow prevention solutions for any application.

View All Products
  LFM115-Red-sideview_1366x768

Automatic Control Valves

Commercial ACVs control water flow to maintain constant level in tanks by automatically reducing upstream pressure to constant downstream pressure for uninterrupted water service during emergencies.

View All Products
  iDROSET-CSD-075-0856701_top_1366x768

Balancing Valves

Used to maintain flow conditions so control valves function properly in HVAC systems. Balancing wide temperature variations among rooms helps decrease energy needs and increase cost-efficiency.

View All Products
  LFFBVS-3C_1366x768

Ball Valves

Quarter-turn ball valves control the on-off flow of cooling water to cool data centers. Available in a range of sizes, materials, and connection types

View All Products
  M6718076-angler_1366x768

Butterfly Valves

Commercial and industrial strength wafer and lug butterfly valves offered in a range of sizes, performance ratings, and actuation options.

View All Products
  WCVS_1366x768

Check Valves

Check valves are used when liquid must pass in only one direction for safety and reverse flow prevention. Available in a range of sizes, material construction, and functionality types

View All Products
  405NRS_RW_1366x768

Gate Valve

Watts gate valves in multiple sizes and configurations. We offer specialized gate valves for hydronic cooling shutoff and distribution service.

View All Products
  N223B-m1_1366x768

Pressure Reducing Valves

Designed to regulate flow of water to dead-end services when flow is intermittent and changes rapidly and reduce pressure needs to the needs of supply plumbing fixtures.

View All Products
Intellistation2

Mixing Valves

Labor Saving Solution Designed to blend hot water with cold water, ensuring a constant, safe outlet temperature to avoid scalding, thermal shock, and Legionella growth.

View All Products

Flow Performance and Plumbing Products

  PVS-1000_1366x768

Pre-Engineered Valve Stations

Labor Saving Solution Backflow preventers, meters, pressure regulators, ACVs, strainers, headers, and shutoff valves can be combined to match your requirements.

View All Products
Dielectric Unions

Dielectric Unions

Installed between pipes made from dissimilar metal to prevent accelerated corrosion and deterioration due to galvanic and stray current. Cast iron, lead free brass, iron, and steel materials.

View All Products
  ETA-120-240_1366x768

Expansion Tanks

Absorbs the expansion forces and controls the pressure in heating and cooling systems. Excess water is contained in the heavy duty butyl bladder preventing tank corrosion and water logging issues.

View All Products

Intelligent Monitoring

SentryPlus Alert™
RPZ Backflow Prevention Flood Protection

Advanced protection of RPZ backflow preventers come with the possibility of discharge through the relief valve. SentryPlus Alert™ detects potential flood conditions, automatically shuts down the water supply, and issues multi-channel alerts so facility managers can take action ASAP. Not for use in fire prevention systems.

Learn More
SC_Leak-Defense-System-Valve-1366x768

Leak Defense System Valve Wired and Wireless Water Leak Detection

The actuated ball valve is installed on the main water line and downstream of the primary shut-off valve, pressure regulator, irrigation line and fire sprinkler line. Ideal for subflooring areas. Receive alerts. Easily integrates to your BAS/BMS or through our mobile app, Leak Defense System.

View All Products
FloodSafe WDS

FloodSafe®
Water Heater Flood Prevention

The Floodsafe® Water Detector Shutoff automatically shuts off the water supply and power source to the water heaters in your data center if a leak is detected. The unit provide visual and audible alerts so repairs can be arranged without delay. No special pipiong required. And the system can be paired with your BMS.

Learn More

Quick Links

Ready to Get Started? Talk with an Expert!



Tell us about your project and one of our local semiconductor experts will contact you.